IESNA:LM-63-2002
[TEST]P947453
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-750-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16584
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1816.8 1984.3 2166.6 2360.2 2527.7 2668.1 2774.5 2836.7 2846.9 2816.3
2784.6 2782.4 2801.6 2843.5 2942 3187.6 3797.8 4713.5 5529.7 6156.8
6639 7094.1 7505 7891 8150.2 7776.6 6294.9 4403.4 3045 2047.7
863.7 273.9 130.2 56.6 18.1 0 0
1816.8 1987.7 2180.2 2367 2535.6 2676 2789.2 2851.4 2860.5 2833.3
2798.2 2797.1 2811.8 2854.8 2955.6 3148 3673.2 4566.4 5476.5 6126.2
6627.7 7132.5 7518.5 7896.6 8176.2 7935.1 6563.2 4686.4 3191 2123.6
919.2 297.7 151.7 66.8 23.8 0 0
1816.8 1985.5 2172.3 2352.2 2513 2646.5 2749.6 2814.1 2820.9 2797.1
2771.1 2766.5 2782.4 2825.4 2921.6 3101.6 3528.4 4333.2 5238.8 5942.8
6463.6 7011.4 7531 8007.6 8410.5 8526 7602.3 5915.7 3991.3 2592.2
1199.9 473.2 266 147.2 67.9 22.6 0
1816.8 1971.9 2145.1 2317.1 2462 2585.4 2683.9 2734.8 2751.8 2741.6
2722.4 2720.1 2733.7 2754.1 2810.7 2925 3119.7 3568 4333.2 5211.6
5992.7 6718.2 7458.6 8155.8 8822.6 9343.3 9695.3 9723.6 9114.6 7231
4063.8 1454.6 584.1 312.4 143.8 32.8 0
1816.8 1949.3 2102.1 2259.4 2396.4 2513 2605.8 2668.1 2696.4 2703.1
2702 2708.8 2728 2746.2 2782.4 2865 3009.9 3228.4 3637 4327.5
5229.7 6193 7162 8170.6 9002.6 9788.1 10559 11420.4 12091.7 11598.2
9175.8 5054.2 1988.9 889.7 375.8 38.5 0
1816.8 1936.8 2071.5 2207.3 2331.9 2446.2 2539 2611.5 2651.1 2679.4
2699.7 2732.6 2782.4 2822 2859.4 2918.2 3043.9 3245.4 3553.3 3930.2
4486 5213.9 6042.5 6932.2 7850.2 8867.9 10004.4 11338.9 13177.3 14269.6
13055 9813.1 5337.2 1904 473.2 27.2 0
1816.8 1930 2062.5 2199.4 2320.5 2434.9 2533.3 2604.7 2647.7 2674.8
2703.1 2736 2783.5 2825.4 2869.5 2935.2 3057.5 3255.5 3565.7 3965.3
4498.5 5211.6 6021 6892.6 7828.7 8857.7 10019.1 11423.8 13175 14204
12877.3 9625.1 5311.2 1942.5 467.5 30.6 0
1816.8 1907.4 2016 2134.9 2249.2 2360.2 2459.8 2543.5 2603.5 2649.9
2698.6 2757.5 2822 2876.3 2929.5 3005.4 3127.6 3316.7 3597.4 3980
4466.8 5062.2 5776.4 6599.4 7529.9 8576.9 9720.2 10955.2 12472 13631.2
12046.4 7523.1 3412.9 1161.4 276.2 23.8 0
1816.8 1892.7 1974.2 2068.1 2170 2273 2374.9 2464.3 2545.8 2617.1
2691.8 2763.1 2831.1 2891.1 2959 3057.5 3198.9 3417.4 3745.7 4194
4787.1 5494.6 6315.3 7211.8 8124.2 9084.1 10070 11117.1 12158.5 12509.4
11114.8 7449.5 3204.6 961 387.1 107.5 0
1816.8 1866.6 1925.5 1993.4 2078.3 2171.1 2261.7 2355.6 2441.7 2528.8
2617.1 2697.5 2765.4 2837.8 2914.8 3006.5 3149.1 3377.8 3731 4246
4916.1 5689.3 6516.8 7355.5 8190.9 9029.7 9893.4 10720.9 11097.8 10379
8172.8 4100 1107.1 420 228.7 63.4 0
1816.8 1839.5 1868.9 1916.4 1979.8 2048.9 2131.5 2211.9 2299 2380.5
2475.6 2567.3 2657.9 2753 2851.4 2969.2 3131 3382.3 3760.4 4325.3
5066.7 5946.2 6795.2 7526.5 8159.2 8758.1 9244.8 9360.3 8771.6 7166.5
4471.3 1634.6 328.3 100.7 35.1 12.5 0
1816.8 1825.9 1838.3 1874.5 1926.6 1984.3 2053.4 2124.7 2201.7 2284.3
2372.6 2463.2 2562.8 2664.7 2777.9 2913.7 3091.4 3352.9 3719.7 4222.2
4895.8 5676.8 6393.4 6839.4 7044.3 7081.6 6929.9 6450 5570.4 4270.9
2514.1 855.8 194.7 55.5 15.8 6.8 0
1816.8 1807.8 1808.9 1828.1 1863.2 1906.2 1958.3 2013.8 2069.2 2121.3
2179 2232.2 2294.5 2354.5 2420.2 2499.4 2616 2799.4 3089.1 3511.4
4053.6 4603.7 4982.9 5036.1 4732.8 4169 3363.1 2361.3 1345.9 615.8
263.7 99.6 37.4 14.7 6.8 1.1 0
1816.8 1776.1 1752.3 1738.7 1727.4 1707 1671.9 1616.5 1542.9 1455.7
1356.1 1250.8 1145.6 1051.6 979.2 926 887.5 872.7 948.6 1124
1318.7 1478.4 1469.3 1211.2 849 566 391.7 272.8 182.2 113.2
71.3 45.3 22.6 9.1 2.3 0 0
1816.8 1746.6 1692.3 1624.4 1527 1405.9 1263.3 1103.7 933.9 767.5
646.4 583 569.4 575 594.3 611.3 624.8 626 611.3 580.7
546.7 512.8 476.6 436.9 384.9 320.3 250.2 180 134.7 98.5
63.4 37.4 14.7 5.7 2.3 0 0
1816.8 1720.6 1623.2 1493.1 1314.2 1118.4 913.5 732.4 628.2 593.2
575 559.2 546.7 534.3 527.5 523 517.3 504.9 477.7 438.1
398.5 358.8 320.3 276.2 232.1 193.6 165.3 140.4 110.9 75.8
38.5 19.2 9.1 3.4 0 0 0
1816.8 1694.6 1557.6 1349.3 1118.4 884.1 699.6 629.4 609 592
575 558.1 541.1 524.1 499.2 470.9 438.1 399.6 357.7 317
278.5 244.5 217.3 195.8 175.5 156.2 135.8 107.5 73.6 49.8
32.8 18.1 7.9 3.4 0 0 0
1816.8 1678.7 1491.9 1248.6 974.6 743.7 649.8 630.5 612.4 593.2
577.3 558.1 537.7 512.8 481.1 441.5 398.5 354.3 307.9 262.6
225.3 201.5 184.5 168.7 151.7 134.7 115.5 91.7 72.4 57.7
41.9 27.2 9.1 1.1 0 0 0
1816.8 1656.1 1428.5 1139.9 856.9 689.4 652 633.9 615.8 596.5
579.6 561.5 539.9 510.5 470.9 429 378.1 327.1 271.7 232.1
206 190.2 177.7 164.1 149.4 131.3 108.7 89.4 74.7 58.9
43 27.2 7.9 0 0 0 0
1816.8 1653.8 1408.2 1098 811.6 682.6 658.8 639.6 620.3 602.2
584.1 563.7 542.2 510.5 472 421.1 363.4 305.6 258.1 221.9
199.2 184.5 170.9 156.2 139.2 117.7 94 78.1 63.4 48.7
32.8 18.1 4.5 0 0 0 0
1816.8 1653.8 1393.5 1075.4 792.4 682.6 663.3 644.1 622.6 602.2
584.1 564.9 543.3 515 478.8 429 367.9 306.8 254.7 216.2
193.6 180 166.4 150.6 131.3 104.1 80.4 66.8 54.3 40.8
26 10.2 1.1 0 0 0 0
1816.8 1659.5 1400.2 1078.8 792.4 682.6 663.3 644.1 623.7 604.5
585.2 566 545.6 518.4 482.2 426.8 365.6 302.2 250.2 212.8
192.4 178.9 164.1 149.4 129 97.3 75.8 63.4 49.8 36.2
22.6 7.9 0 0 0 0 0
